Apparatus double roll with back hole, thermoplastic wheel (L-AD-TPBK-050-K-1)

Apparatus double roll with back hole, thermoplastic wheel L-AD-TPBK-050-K-1

Click on this image to zoom in.

Click on this image to zoom in.

  • Apparatus double roll with back hole, thermoplastic wheel L-AD-TPBK-050-K-1
  • Apparatus double roll with back hole, thermoplastic wheel L-AD-TPBK-050-K-1

Product Details:

Manufacturer part number: L-AD-TPBK-050-K-1

Brand: TORWEGGE

Price: 6.76

Delivery time: 4 Days


Technical Data:

Wheel diameter: 50 mm

Wheel width: 18 mm

Load capacity dynamic: 80 kg

overall height: 74 mm

Discharge swivel castor: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-AD-TPBK-050-K-1

Part Number
L-AD-TPBK-050-K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Slewing ring Ø
(mm)
Material Description Housing Surface coating Swivel Radius
(mm)
Clevis bearing seal Tread type Bearing shell type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Weight
(kg)

6.76 €

1 4 Days 5018807424AD (1362/1360/1365)44Lightweight, pressed sheet steel housing, galvanizedgalvanized-without gasket ringcylindricalnot hardened24960.246

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Housing material RR Steel galvanized Bolt hole Ø(mm) 10.2 Number of wheels [piece] 2
Clevis bearing type Clevis with double ball bearing Clevis connection riveted Rim material Polypropylene
Tread material Thermoplastic electrically conductive none Housing design drawn
Tread color Grey Housing classification Apparatus Double Rollers AD Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 60

This page is Apparatus double roll with back hole, thermoplastic wheel, part number L-AD-TPBK-050-K-1.
You can find the detail information about specifications and dimensions on part number L-AD-TPBK-050-K-1.

Variation of this product

Part Number
L-AD-TPBK-075-K-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Slewing ring Ø
(mm)
Material Description Housing Surface coating Swivel Radius
(mm)
Clevis bearing seal Tread type Bearing shell type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Weight
(kg)

10.16 €

1 4 Days 752510010231----68.5------0.472

Tech Support