Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-AD-TPBK-075-K-3-DSN
Part Number
|
---|
L-AD-TPBK-075-K-3-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Rim material | Tread material | Swivel Radius (mm) | Clevis bearing seal | Tread color | Tread type | Bearing shell type | fork strength (mm) | Stop screw adjustable | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.58 € | 1 | 4 Days | 60.5 | 60.5 | 75 | 25 | 100 | 102 | 31 | Ball-bearing | AD (1362/1360/1365) | Lightweight, pressed sheet steel housing, galvanized | galvanized | 6.2 | 2.5 | Plastic | Thermoplastic | 92 | without gasket ring | Grey | cylindrical | not hardened | 2 | No | 64.5 | 6 | -20 | 60 | 0.558 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Housing material RR | Steel galvanized |
---|---|---|---|---|---|
Hole picture apparatus rolls(mm) | 38x38 to 48x48 | Number of wheels [piece] | 2 | Clevis bearing type | Clevis with double ball bearing |
Clevis connection | riveted | electrically conductive | none | Housing design | drawn |
Stop Type | DS-N (double stop in the wake) |
This page is Apparatus double roller with double stop and thermoplastic wheels, part number L-AD-TPBK-075-K-3-DSN.
You can find the detail information about specifications and dimensions on part number L-AD-TPBK-075-K-3-DSN.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Housing Series Type
Material Description Housing
Surface coating
Screw hole(mm)
panel thickness(mm)
Rim material
Tread material
Swivel Radius(mm)
Clevis bearing seal
Tread color
Tread type
Bearing shell type
fork strength(mm)
Stop screw adjustable
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-AD-TPBK-050-K-3-DSN |
L-AD-TPGK-075-G-3-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Rim material | Tread material | Swivel Radius (mm) | Clevis bearing seal | Tread color | Tread type | Bearing shell type | fork strength (mm) | Stop screw adjustable | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.93 € | 1 | 4 Days | 60.5 | 60.5 | 50 | 18 | 80 | 74 | 24 | Ball-bearing | AD (1362/1360/1365) | Lightweight, pressed sheet steel housing, galvanized | galvanized | 6.2 | 2 | Plastic | Thermoplastic | 86 | without gasket ring | Grey | cylindrical | not hardened | 2 | No | 49 | 6 | -20 | 60 | 0.324 | ||
8.24 € | 1 | 4 Days | 60 | 60 | 75 | 25 | 100 | 102 | 31 | Bearing | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.6 |