Apparatus double roller with double stop and thermoplastic wheels (Part Numbers)

Apparatus double roller with double stop and thermoplastic wheels

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Wheel diameter(mm): 50, 75
・Wheel width(mm): 18, 25
・Load capacity dynamic(kg): 80, 100

[Features]
・lightweight, pressed steel sheet housing, galvanized
・fork head with double ball bearing
・wheels with thermoplastic tires

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AD-TPBK-050-K-3-DSN
L-AD-TPBK-075-K-3-DSN
L-AD-TPGK-075-G-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Rim material Tread material Swivel Radius
(mm)
Clevis bearing seal Tread color Tread type Bearing shell type fork strength
(mm)
Stop screw adjustable Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

7.93 €

1 4 Days 60.560.55018807424Ball-bearingAD (1362/1360/1365)Lightweight, pressed sheet steel housing, galvanizedgalvanized6.22PlasticThermoplastic86without gasket ringGreycylindricalnot hardened2No496-20600.324

11.58 €

1 4 Days 60.560.5752510010231Ball-bearingAD (1362/1360/1365)Lightweight, pressed sheet steel housing, galvanizedgalvanized6.22.5PlasticThermoplastic92without gasket ringGreycylindricalnot hardened2No64.56-20600.558

8.24 €

1 4 Days 6060752510010231Bearing------------------0.6

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Housing material RR Steel galvanized
Hole picture apparatus rolls(mm) 38x38 to 48x48 Number of wheels [piece] 2 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted electrically conductive none Housing design drawn
Stop Type DS-N (double stop in the wake)

Tech Support