Precision ball crowns made of 2 steel rings with bearing steel balls

Precision ball crowns made of 2 steel rings with bearing steel balls

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Load capacity dynamic(kg): 750-13000

[Features]
・Ball Bearing Rings Series L and N: Ball Bearing Rings for light to high axial loads 750 – 4.500 kg
・Ball Bearing Rings Series HE: Ball Bearing Rings for High Axial Loads 3.000-13.000 kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1050L
1050N
400L
500L
500N
650L
650N
750L
750N
850L
850N
950L
950N
HE4
HE12-1000
HE1000-22
HE1200-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

718.52 €

1 20 Days 350034

795.19 €

1 20 Days 450040

421.19 €

1 4 Days 75011

539.75 €

1 20 Days 90015

502.92 €

1 5 Days 180017

540.83 €

1 20 Days 150020

628.66 €

1 4 Days 250023

610.97 €

1 4 Days 180023

799.48 €

1 20 Days 300028

663.11 €

1 20 Days 250027

739.53 €

1 20 Days 350032

662.98 €

1 20 Days 300030

852.62 €

1 20 Days 400036

1,219.58 €

1 20 Days 300032

1,487.07 €

1 20 Days 700063

1,935.85 €

1 20 Days 1000063

1,834.83 €

1 20 Days 1300076

Loading...

  1. 1

Tech Support