flanged wheel (SPG-125-44-52-G20)

flanged wheel SPG-125-44-52-G20

Click on this image to zoom in.

Click on this image to zoom in.

  • flanged wheel SPG-125-44-52-G20
  • flanged wheel SPG-125-44-52-G20
  • flanged wheel SPG-125-44-52-G20
  • flanged wheel SPG-125-44-52-G20
  • flanged wheel SPG-125-44-52-G20
  • flanged wheel SPG-125-44-52-G20
  • flanged wheel SPG-125-44-52-G20

Product Details:

Manufacturer part number: SPG-125-44-52-G20

Brand: TORWEGGE

Price: 25.73

Delivery time: 4 Days


Technical Data:

Load capacity dynamic: 900 kg

Wheel bearing: Bearing

Surface coating: Painted

Rim material: Molding

Tread material: Guss


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPG-125-44-52-G20

Part Number
SPG-125-44-52-G20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Wheel bearing Surface coating Rim material Tread material Tread color Tread type Weight
(kg)

25.73 €

1 4 Days 900BearingPaintedMoldingGussBluerising to the axis approx. 3 °3.023

Loading...

  1. 1

This page is flanged wheel, part number SPG-125-44-52-G20.
You can find the detail information about specifications and dimensions on part number SPG-125-44-52-G20.

Variation of this product

Part Number
PASP-050-28-30-G16
PASP-050-32-29-G15
PASP-062-26-29-G16
SPG-125-44-52-K20
SPG-150-44-52-G20
SPG-150-44-52-K20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity dynamic
(kg)
Wheel bearing Surface coating Rim material Tread material Tread color Tread type Weight
(kg)

11.37 €

1 4 Days 100BearingWithoutPolyamidePolyamideWhite-0.064

10.34 €

1 4 Days 100BearingWithoutPolyamidePolyamideWhite-0.062

4.77 €

1 20 Days 100BearingWithoutPolyamidePolyamideWhite-0.092

34.20 €

1 5 Days 900Ball-bearingPaintedMoldingGussBluerising to the axis approx. 3 °2.8

28.69 €

1 4 Days 1000BearingPaintedMoldingGussBluerising to the axis approx. 3 °3.523

37.98 €

1 5 Days 1000Ball-bearingPaintedMoldingGussBluerising to the axis approx. 3 °3.3

Tech Support