Manufacturer part number: TPBK-080-30-40-K08-VA
Brand: TORWEGGE
Price: 6.00 €
Delivery time: 4 Days
Wheel diameter: 80 Ø
Wheel width: 30 mm
Load capacity dynamic: 80 kg
Electrically conductive: none
Weight: 0.162 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPBK-080-30-40-K08-VA
Wheel bearing | Ball-bearing | Rim material | Polypropylene | Tread material | Thermoplastic |
---|---|---|---|---|---|
Tread color | Grey | Tread type | crowned | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 60 |
This page is Thermoplastic wheel, polypropylene rim, stainless steel ball bearing, part number TPBK-080-30-40-K08-VA.
You can find the detail information about specifications and dimensions on part number TPBK-080-30-40-K08-VA.
Part Number |
---|
TPBK-100-30-40-K08-VA |
TPBK-125-35-44-K08-VA |
TPBK-160-40-60-K12-VA |
TPBK-200-50-60-K12-VA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Electrically conductive | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
6.34 € | 1 | 4 Days | 100 | 30 | 90 | none | 0.206 | ||
6.71 € | 1 | 4 Days | 125 | 35 | 100 | none | 0.274 | ||
14.63 € | 1 | 4 Days | 160 | 40 | 180 | - | 0.554 | ||
18.33 € | 1 | 4 Days | 200 | 50 | 220 | - | 0.88 |