Manufacturer part number: TPBK-080-30-40-K08-EC
Brand: TORWEGGE
Price: 11.77 €
Delivery time: 4 Days
Wheel diameter: 80 Ø
Wheel width: 30 mm
Load capacity dynamic: 80 kg
Weight: 0.148 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPBK-080-30-40-K08-EC
Wheel bearing | Ball-bearing | Rim material | Polypropylene | Tread material | Thermoplastic |
---|---|---|---|---|---|
Electrically conductive | electrically conductive | Tread color | Grey | Tread type | crowned |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 60 |
This page is Thermoplastic rubber wheel, part number TPBK-080-30-40-K08-EC.
You can find the detail information about specifications and dimensions on part number TPBK-080-30-40-K08-EC.
Part Number |
---|
TPBK-100-30-40-K08-EC |
TPBK-125-35-50-K08-EC |
TPBK-160-40-60-K12-EC |
TPBK-200-47-60-K12-EC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
16.25 € | 1 | 4 Days | 100 | 30 | 90 | 0.25 | ||
23.04 € | 1 | 4 Days | 125 | 35 | 110 | 0.3 | ||
29.94 € | 1 | 4 Days | 160 | 40 | 180 | 0.6 | ||
47.11 € | 1 | 4 Days | 200 | 47 | 220 | 0.92 |