Super elastic wheel, on sheet steel care, 3-component tires (SEV-4.00-8-90-K25)

Super elastic wheel, on sheet steel care, 3-component tires SEV-4.00-8-90-K25

Product Details:

Manufacturer part number: SEV-4.00-8-90-K25

Brand: TORWEGGE

Price: 488.77

Delivery time: 20 Days


Technical Data:

Wheel diameter: 405 Ø

Wheel width: 105 mm

Load capacity dynamic: 950 kg

Wheel bearing: Ball-bearing

Electrically conductive: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SEV-4.00-8-90-K25

Part Number
SEV-4.00-8-90-K25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Electrically conductive Tread color Tread type Weight
(kg)

488.77 €

1 20 Days 405105950Ball-bearing---14.88

Loading...

  1. 1

Basic information

Rim material Sheet steel Tread material Super Elasticated Rubber (SE)

This page is Super elastic wheel, on sheet steel care, 3-component tires, part number SEV-4.00-8-90-K25.
You can find the detail information about specifications and dimensions on part number SEV-4.00-8-90-K25.

Variation of this product

Part Number
SEV-3.00-4-100-K25
SEV-3.00-4-75-K25
SEV-4.00-8-90-K30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Electrically conductive Tread color Tread type Weight
(kg)

165.93 €

1 5 Days 25085260-----

134.50 €

1 5 Days 25085260Ball-bearingnoneBlackcylindrical4.76

446.36 €

1 4 Days 405105950Ball-bearingnoneBlackcylindrical14.22

Tech Support