Heavy Gußpolyamidrad (GPA-150-55-60-K30)

Heavy Gußpolyamidrad GPA-150-55-60-K30

Product Details:

Manufacturer part number: GPA-150-55-60-K30

Brand: TORWEGGE

Price: 73.75

Delivery time: 4 Days


Technical Data:

Wheel diameter: 150 Ø

Wheel width: 55 mm

Load capacity dynamic: 2500 kg

Electrically conductive: none

Tread color: Natural color


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GPA-150-55-60-K30

Part Number
GPA-150-55-60-K30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Tread color Tread type Weight
(kg)

73.75 €

1 4 Days 150552500noneNatural colorcrowned1.63

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material PA 6-G Tread material PA 6-G
Min. temperature resistance(° C) -25 Max. temperature resistance(° C) 80

This page is Heavy Gußpolyamidrad, part number GPA-150-55-60-K30.
You can find the detail information about specifications and dimensions on part number GPA-150-55-60-K30.

Variation of this product

Part Number
GPA-100-40-45-K25
GPA-100-55-60-K20
GPA-125-55-60-K25
GPA-150-65-65-K25
GPA-150-80-90-K35
GPA-200-55-55-K25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Tread color Tread type Weight
(kg)

38.21 €

1 4 Days 100401250noneNatural colorcrowned0.68

86.36 €

1 20 Days 100551300noneWhitecylindrical0.696

58.34 €

1 4 Days 125552000noneNatural colorcrowned1.07

150.43 €

1 5 Days 150651500---1.8

114.88 €

1 4 Days 150803000none--1.95

165.84 €

1 5 Days 200552200---2.4

Tech Support