Wheel center of sheet steel

Wheel center of sheet steel
[Specifications]
・Wheel bearing: Bearing
・Rim material: Galvanized steel sheet
・Tread material:Solid rubber heat resistant
・Tread color: Black
・Tread type: cylindrical

Wheel centre made of sheet steel with plain bearing
Rubber tread (black),
approx. 83° Shore A.

Extreme temperature resistance -30°C to +260°C(not suitable for continuous use)

The specified load capacity is reduced by approx. 30% at max. heating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HGS-200-50-54-G20-SCHWARZ

Part Number
HGS-200-50-54-G20-SCHWARZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.16 €

1 4 Days

Loading...

  1. 1

Basic information

Wheel diameter(Ø) 200 Wheel width(mm) 50 Load capacity dynamic(kg) 150
Wheel bearing Bearing Rim material Galvanized steel sheet Tread material Solid rubber heat resistant
Electrically conductive none Tread color Black Tread type cylindrical
Min. temperature resistance(° C) -30 Max. temperature resistance(° C) 260 Weight(kg) 1.54

This page is Wheel center of sheet steel, part number HGS-200-50-54-G20-SCHWARZ.
You can find the detail information about specifications and dimensions on part number HGS-200-50-54-G20-SCHWARZ.

Tech Support