Manufacturer part number: GPSK-200-50-60-K08
Brand: TORWEGGE
Price: 19.14 €
Delivery time: 4 Days
Wheel diameter: 200 Ø
Wheel width: 54 mm
Load capacity dynamic: 100 kg
Wheel bearing: Ball-bearing
Tread color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GPSK-200-50-60-K08
Part Number
|
---|
GPSK-200-50-60-K08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Tread color | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
19.14 € | 1 | 4 Days | 200 | 54 | 100 | Ball-bearing | Grey | 0.59 |
Loading...
Rim material | Plastic | Tread material | Foamed polyurethane | Electrically conductive | none |
---|---|---|---|---|---|
Tread type | crowned |
This page is Wheel made of foamed PU with ball bearing, plastic rim, part number GPSK-200-50-60-K08.
You can find the detail information about specifications and dimensions on part number GPSK-200-50-60-K08.
Part Number |
---|
GPSK-100-30-37-K08-GRAU |
GPSK-125-30-34-K08-GRAU |
GPSK-150-30-36-K08 |
GPSK-175-30-44-K08-GRAU |
GPSK-260-85-75-R20-GRAU |
GPVK-245-85-75-R20-STOLLE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Tread color | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
27.86 € | 1 | 4 Days | 100 | 30 | 60 | Ball-bearing | Grey | 0.156 | ||
26.29 € | 1 | 4 Days | 125 | 30 | 75 | Ball-bearing | Grey | 0.232 | ||
15.01 € | 1 | 4 Days | 150 | 30 | 75 | Ball-bearing | Grey | 0.268 | ||
59.13 € | 1 | 4 Days | 175 | 30 | 75 | Ball-bearing | Grey | 0.316 | ||
81.57 € | 1 | 4 Days | 260 | 85 | 200 | Roller bearing | Grey | 1.329 | ||
19.44 € | 1 | 13 Days | 245 | 85 | 125 | Roller bearing | Black | 1.19 |