Manufacturer part number: GPVS-400-90-75-K25
Brand: TORWEGGE
Price: 52.52 €
Delivery time: 4 Days
Wheel bearing: Ball-bearing
Weight: 3.4 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GPVS-400-90-75-K25
Wheel diameter(Ø) | 400 | Wheel width(mm) | 90 | Load capacity dynamic(kg) | 200 |
---|---|---|---|---|---|
Rim material | Steel | Tread material | Foamed polyurethane | Electrically conductive | none |
Tread color | Black | Tread type | crowned |
This page is Wheel made of foamed polyurethane, part number GPVS-400-90-75-K25.
You can find the detail information about specifications and dimensions on part number GPVS-400-90-75-K25.
Part Number |
---|
GPVS-400-90-75-R25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel bearing | Weight (kg) |
---|---|---|---|---|---|---|
58.09 € | 1 | 4 Days | Roller bearing | 3.25 |