Polyurethane wheel, approx. 95 ° Shore A / Ball-bearing / Blue

Polyurethane wheel, approx. 95 ° Shore A / Ball-bearing / Blue
[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Polyamide
・Tread material: Polyurethane
・Tread color: Blue
・Tread type: crowned
・Min. temperature resistance(° C): -20
・Max. temperature resistance(° C): 80

[Features]
・PUBK wheels:
・polyamide 6 wheel body with ball bearing
・polyurethane tread, approx. 95°shore A
・with thread guards to protect the ball bearing from dust and dirt

[Properties]
・high load capacity
・low abrasion, non-marking, low rolling resistance
・excellent chemical resistance, oil and grease resistance
・resistant to cutting by metal chips
・(old designation:PSK)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUBK-080-30-40-K08
PUBK-100-30-40-K08
PUBK-125-35-50-K08
PUBK-160-40-60-K12
PUBK-200-50-60-K12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

4.92 €

1 4 Days 80301000.166

5.80 €

1 4 Days 100301500.226

6.87 €

1 4 Days 125352000.316

13.16 €

1 4 Days 160402500.638

18.92 €

1 4 Days 200503001.06

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Polyamide Tread material Polyurethane
Electrically conductive none Tread color Blue Tread type crowned
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support