Polyurethane wheel, polyamide rim, approx. 95 ° Shore A (PUBK-100-30-40-K08-VA)

Polyurethane wheel, polyamide rim, approx. 95 ° Shore A PUBK-100-30-40-K08-VA

Product Details:

Manufacturer part number: PUBK-100-30-40-K08-VA

Brand: TORWEGGE

Price: 7.82

Delivery time: 4 Days


Technical Data:

Wheel diameter: 100 Ø

Wheel width: 30 mm

Load capacity dynamic: 150 kg

Electrically conductive: -

Weight: 0.228 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUBK-100-30-40-K08-VA

Part Number
PUBK-100-30-40-K08-VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Weight
(kg)

7.82 €

1 4 Days 10030150-0.228

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Polyamide Tread material Polyurethane
Tread color Blue Tread type crowned Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

This page is Polyurethane wheel, polyamide rim, approx. 95 ° Shore A, part number PUBK-100-30-40-K08-VA.
You can find the detail information about specifications and dimensions on part number PUBK-100-30-40-K08-VA.

Variation of this product

Part Number
PUBK-080-30-40-K08-VA
PUBK-125-35-44-K08-VA
PUBK-160-40-60-K12-VA
PUBK-200-50-60-K12-VA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Weight
(kg)

7.19 €

1 4 Days 8030100-0.176

8.97 €

1 4 Days 12535200-0.312

18.37 €

1 4 Days 16040250none0.626

23.55 €

1 4 Days 20050300-1.01

Tech Support