Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PUZG-150-40-47-K20
Part Number
|
---|
PUZG-150-40-47-K20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Rim material | Electrically conductive | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.88 € | 1 | 4 Days | 150 | 40 | 500 | Ball-bearing | Molding | none | Orange | cylindrical | -20 | 80 | 2.17 |
Loading...
Tread material | Polyurethane |
---|
This page is Polyurethane wheel, tread about 95 ° Shore A, part number PUZG-150-40-47-K20.
You can find the detail information about specifications and dimensions on part number PUZG-150-40-47-K20.
Configure
Basic Attributes
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
Wheel bearing
Rim material
Electrically conductive
Tread color
Tread type
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Optional Attributes
Part Number |
---|
PUZG-100-40-47-K15 |
PUZG-100-40-47-K20 |
PUZG-100-50-60-K20 |
PUZG-150-50-50-K25 |
PUZG-150-50-60-K25 |
PUZG-150-60-65-K25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Rim material | Electrically conductive | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.38 € | 1 | 20 Days | 100 | 40 | 350 | Ball-bearing | Molding | none | Orange | cylindrical | -20 | 80 | 1.28 | ||
25.31 € | 1 | 20 Days | 100 | 40 | 350 | Ball-bearing | Molding | none | Orange | cylindrical | -20 | 80 | 1.4 | ||
39.30 € | 1 | 5 Days | 100 | 50 | 450 | Ball-bearing | Molding | none | Orange | cylindrical | -20 | 80 | 1.81 | ||
40.30 € | 1 | 5 Days | 150 | 50 | 700 | Ball-bearing | Molding | none | Orange | cylindrical | -20 | 80 | 2.95 | ||
43.06 € | 1 | 4 Days | 150 | 50 | 700 | Ball-bearing | Molding | none | Orange | cylindrical | -20 | 80 | 3.13 | ||
49.37 € | 1 | 4 Days | 150 | 60 | 930 | Ball-bearing | Molding | none | Orange | cylindrical | -20 | 80 | 3.95 |