Polyamide wheel, stainless steel ball bearing (Part Numbers)

Polyamide wheel, stainless steel ball bearing
[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Polyamide
・Tread material: Polyamide
・Tread color: White
・Tread type: cylindrical
・Min. temperature resistance(° C): -20
・Max. temperature resistance(° C): 90

[Features]
・PAM and PAH wheels:
・polyamide 6 wheel body with ball bearing
・polyamide 6 can absorbs and release moisture

[Properties]
・excellent chemical resistance
・high load capacity
・resistant to fracturing even at heavy loads
・long service life
・runs well on smooth floor surfaces
・low rolling resistance
・(old designation: POKS and 820)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAH-250-50-60-K25-VA
PAM-080-35-40-K12-VA
PAM-100-35-40-K12-VA
PAM-125-40-50-K15-VA
PAM-150-45-60-K20-VA
PAM-160-45-60-K20-VA
PAM-200-50-60-K20-VA
PAM-200-50-60-K25-VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Weight
(kg)

43.38 €

1 5 Days 250501500none2.18

8.16 €

1 5 Days 8035200none0.176

13.54 €

1 5 Days 10035300none0.24

14.81 €

1 5 Days 12540400none0.442

27.16 €

1 5 Days 15045700none0.814

22.64 €

1 5 Days 16045700-0.92

30.81 €

1 5 Days 200501000none1.24

30.30 €

1 5 Days 200501000none1.27

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Polyamide Tread material Polyamide
Tread color White Tread type cylindrical Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 90

Tech Support