Polyamide wheel PA6, sliding bearing (Part Numbers)

Polyamide wheel PA6, sliding bearing

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Bearing
・Tread color: Natural color, White
・Tread type: crowned, cylindrical

Polyamide can absorb and release moisture and has a high chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAH-100-40-48-G15

Part Number
PAH-100-40-48-G15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material Tread material Electrically conductive Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

5.21 €

1 4 Days 10040500PolyamidePolyamidenoneWhitecylindrical-25900.302

Loading...

  1. 1

Basic information

Wheel bearing Bearing

This page is Polyamide wheel PA6, sliding bearing, part number PAH-100-40-48-G15.
You can find the detail information about specifications and dimensions on part number PAH-100-40-48-G15.

Variation of this product

Part Number
PAH-080-33-35-G12
PAH-080-33-35-G20
PAH-100-50-60-G15
PAH-125-40-53-G15
PAH-125-40-53-G20
PAH-125-45-58-G20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material Tread material Electrically conductive Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

3.12 €

1 4 Days 8033500PolyamidePolyamide----25900.16

3.11 €

1 4 Days 8033500PolyamidePolyamidenoneWhitecrowned-25900.156

5.44 €

1 20 Days 10050600PolyamidePolyamidenoneWhitecrowned-25900.376

11.03 €

1 20 Days 12540600PolyamidePolyamidenoneWhitecylindrical-25900.416

9.51 €

1 20 Days 12540600PolyamidePolyamide----25900.5

5.97 €

1 20 Days 12545750PolyamidePolyamidenoneWhitecrowned-25900.364

Tech Support