Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PAH-175-40-57-G20
Part Number
|
---|
PAH-175-40-57-G20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Rim material | Tread material | Electrically conductive | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.05 € | 1 | 20 Days | 175 | 40 | 800 | Polyamide | Polyamide | none | White | crowned | -25 | 90 | 0.714 |
Loading...
Wheel bearing | Bearing |
---|
This page is Polyamide wheel PA6, sliding bearing, part number PAH-175-40-57-G20.
You can find the detail information about specifications and dimensions on part number PAH-175-40-57-G20.
Configure
Basic Attributes
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
Rim material
Tread material
Electrically conductive
Tread color
Tread type
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Optional Attributes
Part Number |
---|
PAH-100-50-60-G15 |
PAH-125-40-53-G15 |
PAH-125-40-53-G20 |
PAH-200-50-58-G20 |
PAH-200-50-60-G20 |
PAH-200-50-60-G25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Rim material | Tread material | Electrically conductive | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.44 € | 1 | 20 Days | 100 | 50 | 600 | Polyamide | Polyamide | none | White | crowned | -25 | 90 | 0.376 | ||
11.03 € | 1 | 20 Days | 125 | 40 | 600 | Polyamide | Polyamide | none | White | cylindrical | -25 | 90 | 0.416 | ||
9.51 € | 1 | 20 Days | 125 | 40 | 600 | Polyamide | Polyamide | - | - | - | -25 | 90 | 0.5 | ||
13.64 € | 1 | 4 Days | 200 | 50 | 1000 | Polyamide | Polyamide | - | - | - | -25 | 90 | 0.85 | ||
16.23 € | 1 | 4 Days | 200 | 50 | 1200 | Polyamide | Polyamide | none | Natural color | crowned | -25 | 90 | 1.18 | ||
13.91 € | 1 | 4 Days | 200 | 50 | 1300 | Polyamide | Polyamide | none | White | crowned | -25 | 90 | 1.17 |