Polyamide wheel PA6, sliding bearing (Part Numbers)

Polyamide wheel PA6, sliding bearing

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Bearing
・Tread color: Natural color, White
・Tread type: crowned, cylindrical

Polyamide can absorb and release moisture and has a high chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPH-150-45-60-G20

Part Number
PPH-150-45-60-G20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material Tread material Electrically conductive Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

6.62 €

1 5 Days 15045450PolypropylenePolypropylenenoneWhitecrowned-5800.523

Loading...

  1. 1

Basic information

Wheel bearing Bearing

This page is Polyamide wheel PA6, sliding bearing, part number PPH-150-45-60-G20.
You can find the detail information about specifications and dimensions on part number PPH-150-45-60-G20.

Variation of this product

Part Number
PAH-100-40-48-G15
PAH-100-50-60-G15
PAH-125-40-53-G15
PAH-125-40-53-G20
PPH-160-45-60-G20
PPH-200-50-60-G20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material Tread material Electrically conductive Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

5.21 €

1 4 Days 10040500PolyamidePolyamidenoneWhitecylindrical-25900.302

5.44 €

1 20 Days 10050600PolyamidePolyamidenoneWhitecrowned-25900.376

11.03 €

1 20 Days 12540600PolyamidePolyamidenoneWhitecylindrical-25900.416

9.51 €

1 20 Days 12540600PolyamidePolyamide----25900.5

6.94 €

1 5 Days 16045450PolypropylenePolypropylenenoneWhitecrowned-5800.586

8.23 €

1 5 Days 20050550PolypropylenePolypropylenenoneWhitecrowned-5801.01

Tech Support