Air wheel with plastic rim, lug profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRK2-260-85-50-G20
LRK2-260-85-50-G20-ANL
LRK2-260-85-50-R20
LRK2-260-85-60-R20
LRK2-260-85-60-R20-GRAU
LRK2-260-85-75-G12
LRK2-260-85-75-G20
LRK2-260-85-75-G20-PR4-2.5BAR
LRK2-260-85-75-G20-SCHWARZ
LRK2-260-85-75-G25
LRK2-260-85-75-K20
LRK2-260-85-75-K25
LRK2-260-85-75-R20
LRK2-260-85-75-R20-PR4
LRK2-260-85-75-R20-PR4-2.5BAR-GRAU-ROT
LRK2-260-85-75-R20-PR4-2.5BAR-SCHWARZ-GRAU
LRK2-260-85-75-R25
LRK2-260-85-75-R25-4PR
LRK2-260-85-88-R20
LRK2-400-100-75-G20
LRK2-400-100-75-K20
LRK2-400-100-75-K25
LRK2-400-100-75-R20
LRK2-400-100-75-R25
LRK2-400-100-88-G20
LRK2-400-100-88-R25
LRK3-230-65-50-G20
LRK3-230-65-50-R20
LRK3-230-65-60-R20
LRK3-230-65-75-G20
LRK3-230-65-75-K20
LRK3-230-65-75-R20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

15.98 €

1 5 Days 26085200BearingBlack-20500.898

17.28 €

1 5 Days 26085200BearingBlack-20500.9

17.63 €

1 5 Days 26085200Roller bearingBlack-20500.9

17.88 €

1 4 Days 26085200Roller bearingBlack-20500.98

29.57 €

1 5 Days 26085200Roller bearing----

15.98 €

1 5 Days 26085200BearingBlack-20501.05

15.96 €

1 4 Days 26085200BearingBlack-20501.13

15.98 €

1 5 Days 26085200BearingBlack-20501.25

16.26 €

1 5 Days 26085200BearingBlack---

21.09 €

1 5 Days 26085200BearingBlack-20501.2

20.93 €

1 5 Days 26085200Ball-bearingBlack-20501.1

20.45 €

1 5 Days 26085200Ball-bearingBlack-20501.1

16.76 €

1 4 Days 26085200Roller bearingBlack-20500.95

19.68 €

1 5 Days 26085200Roller bearingBlack-20501.012

28.42 €

1 5 Days 26085200Roller bearingGrey---

28.61 €

1 5 Days 26085200Roller bearingGrey--1.05

19.58 €

1 5 Days 26085200Roller bearingBlack-20501.05

19.57 €

1 5 Days 26085200Roller bearingBlack-20501.1

21.87 €

1 5 Days 26085200Roller bearingBlack-20501.1

39.69 €

1 5 Days 400100250BearingBlack-20502.1

44.18 €

1 5 Days 400100250Ball-bearingBlack-20502.2

41.05 €

1 5 Days 400100250Ball-bearingBlack-20502.2

37.16 €

1 5 Days 400100250Roller bearingBlack-20502.43

37.28 €

1 5 Days 400100250Roller bearingBlack-20502.4

36.22 €

1 4 Days 400100250BearingBlack-20502.4

36.56 €

1 5 Days 400100250Roller bearingBlack-20502.4

19.34 €

1 5 Days 23065130BearingBlack-20500.85

21.04 €

1 5 Days 23065130Roller bearingBlack-20500.85

21.28 €

1 5 Days 23065130Roller bearingBlack-20500.89

19.35 €

1 5 Days 23065130BearingBlack-20500.89

24.33 €

1 5 Days 23065130Ball-bearingBlack-20500.9

20.16 €

1 4 Days 23065130Roller bearingBlack-20500.878

Loading...

  1. 1

Basic information

Rim material Plastic Tread material Rubber

Tech Support