Air wheel with plastic rim, groove profile (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRK1-150-30-36-K08-GRAU
LRK1-185-45-58-G20-GRAU-FELGE SCHWARZ
LRK1-185-45-60-R20-GRAU-SCHWARZ
LRK1-200-50-40-K12
LRK1-200-50-40-K12-4PR
LRK1-200-50-40-K15
LRK1-200-50-58-G20-GRAU-FELGE-SCHWARZ
LRK1-200-50-58-G20-ROT
LRK1-200-50-58-G20-SCHWARZ
LRK1-200-50-60-R20-GRAU-SCHWARZ
LRK1-200-50-60-R20-SCHWARZ
LRK1-230-65-50-G20
LRK1-230-65-50-R20
LRK1-230-65-60-R20
LRK1-230-65-75-G20
LRK1-230-65-75-K20
LRK1-230-65-75-R20
LRK1-260-85-50-G20
LRK1-260-85-50-G20-GRAU
LRK1-260-85-50-R20
LRK1-260-85-50-R20-GRAU-ROT
LRK1-260-85-60-R20
LRK1-260-85-60-R20-GRAU
LRK1-260-85-75-G12
LRK1-260-85-75-G20
LRK1-260-85-75-G20-GRAU
LRK1-260-85-75-G25
LRK1-260-85-75-K20
LRK1-260-85-75-K25
LRK1-260-85-75-R20
LRK1-260-85-75-R25
LRK1-260-85-88-R20
LRK1-260-85-88-R25-4PR
LRK1-400-100-75-G20
LRK1-400-100-75-G25
LRK1-400-100-75-G25-PR4-2BAR
LRK1-400-100-75-K20
LRK1-400-100-75-K25
LRK1-400-100-75-K25-PR4
LRK1-400-100-75-R20
LRK1-400-100-75-R25
LRK1-400-100-88-G20
LRK1-400-100-88-R20
LRK1-400-100-88-R25
LRK1-400-100-130-R20-IGM10
LRK4-300-100-75-G20-PR4-2.5BAR
LRK4-300-100-75-G25-PR4-2.5BAR
LRK4-300-100-75-G25-PR4-2.5BAR-ANL
LRK4-300-100-75-G25-PR4-SCHWARZ
LRK4-300-100-75-K20-PR4
LRK4-300-100-75-K25-PR4
LRK4-300-100-75-R20-PR4
LRK4-300-100-75-R25-PR4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Rim material Tread material Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

20.34 €

1 5 Days 1503050Ball-bearingPlasticRubberGrey--0.29

22.47 €

1 5 Days 1854550Bearing-RubberGrey--0.41

19.60 €

1 5 Days 1854550Roller bearingPlasticRubberGrey--0.45

15.37 €

1 5 Days 2005075Ball-bearing-RubberBlack--0.6

12.42 €

1 5 Days 2005075Ball-bearing-----0.65

14.02 €

1 5 Days 2005075Ball-bearing-RubberBlack--0.6

18.25 €

1 5 Days 2005075--Rubber---0.56

13.29 €

1 4 Days 2005075BearingPlasticRubberBlack-20500.48

12.57 €

1 5 Days 2005075BearingPlasticRubberBlack--0.482

16.98 €

1 5 Days 2005075Roller bearingPlasticRubber---0.52

15.07 €

1 5 Days 2005075Roller bearingPlasticRubberBlack--0.52

16.00 €

1 5 Days 23065130BearingPlasticRubberBlack-20500.7

20.34 €

1 5 Days 23065130Roller bearingPlasticRubberBlack-20500.75

17.66 €

1 5 Days 23065130Roller bearingPlasticRubberBlack-20500.87

16.01 €

1 5 Days 23065130BearingPlasticRubberBlack-20500.87

23.63 €

1 5 Days 23065130Ball-bearingPlasticRubberBlack-20500.87

16.68 €

1 5 Days 23065130Roller bearingPlasticRubberBlack-20500.85

14.19 €

1 5 Days 26085200BearingPlasticRubberBlack-20500.73

23.16 €

1 4 Days 26085200BearingPlasticRubberGrey--0.75

15.86 €

1 5 Days 26085200Roller bearingPlasticRubberBlack-20500.88

23.45 €

1 5 Days --200-------

17.11 €

1 5 Days 26085200Roller bearingPlasticRubberBlack-20500.78

22.56 €

1 5 Days --200-------

14.21 €

1 5 Days 26085200BearingPlasticRubberBlack-20500.92

14.17 €

1 5 Days 26085200BearingPlasticRubberBlack-20500.917

22.03 €

1 5 Days 26085200BearingPlasticRubberGrey---

20.89 €

1 5 Days 26085200BearingPlasticRubberBlack-20500.92

16.42 €

1 5 Days 26085200Ball-bearingPlasticRubberBlack-20500.95

16.01 €

1 5 Days 26085200Roller bearingPlasticRubberBlack-20500.95

15.01 €

1 5 Days 26085200Roller bearingPlasticRubberBlack-20500.872

17.77 €

1 5 Days 26085200Roller bearingPlasticRubberBlack-20500.95

20.10 €

1 5 Days 26085200Roller bearingPlasticRubberBlack-20500.98

20.08 €

1 5 Days 26085200Roller bearingPlasticRubberBlack-20501

32.45 €

1 5 Days 400100250BearingPlasticRubberBlack-20502.5

28.37 €

1 5 Days 400100250BearingPlasticRubberBlack-20502.5

26.30 €

1 4 Days 400100250BearingPlasticRubberBlack-20502.5

35.84 €

1 5 Days 400100200Ball-bearingPlasticRubberBlack-20502.841

28.05 €

1 5 Days 400100250Ball-bearingPlasticRubberBlack-20502.6

35.34 €

1 5 Days 400100200Ball-bearingPlasticRubberBlack-20502.65

24.75 €

1 5 Days 400100250Roller bearingPlasticRubberBlack-20502.74

24.84 €

1 4 Days 400100250Roller bearingPlasticRubberBlack-20502.74

28.19 €

1 5 Days 400100250BearingPlasticRubberBlack-20502.8

25.26 €

1 5 Days 400100250Roller bearingPlasticRubberBlack-20502.8

25.14 €

1 5 Days 400100250Roller bearingPlasticRubberBlack-2050-

25.01 €

1 5 Days 400100150Ball-bearingPlasticRubberBlack-20502.503

17.13 €

1 5 Days 300100200BearingPlasticRubberBlack-20501.2

18.90 €

1 5 Days 300100200BearingPlasticRubberBlack-20501.2

16.74 €

1 5 Days 300100200BearingPlasticRubberBlack-20501.155

16.88 €

1 5 Days 300100200BearingPlasticRubberBlack--1.155

20.36 €

1 5 Days 300100200Ball-bearingPlasticRubberBlack-20501.33

21.05 €

1 5 Days 300100200Ball-bearingPlasticRubberBlack-20501.3

17.44 €

1 5 Days 300100200Roller bearingPlasticRubberBlack-20501.3

21.07 €

1 5 Days 300100200Roller bearingPlasticRubberBlack-20501.3

Loading...

  1. 1

Tech Support