Air wheel with plastic rim (Part Numbers)

Air wheel with plastic rim
[Specifications]
・Wheel bearing: Bearing
・Rim material: Plastic
・Tread color: Black
・Load capacity dynamic(kg):75
・Wheel diameter(Ø): 310
・Wheel width(mm): 50
・Weight(kg): 0.822

[Features]
LRK-plain bearing wheels:
・plastic rim with plain bore

[Properties]
・minimal impact on floor
・absorbs vibration
・low rolling resistance on uneven floors
・available in non-marking version
・(old designation:KR)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LRK1-310-50-56-G20

Part Number
LRK1-310-50-56-G20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.29 €

1 5 Days

Loading...

  1. 1

Basic information

Wheel diameter(Ø) 310 Wheel width(mm) 50 Load capacity dynamic(kg) 75
Wheel bearing Bearing Rim material Plastic Tread color Black
Weight(kg) 0.822

This page is Air wheel with plastic rim, part number LRK1-310-50-56-G20.
You can find the detail information about specifications and dimensions on part number LRK1-310-50-56-G20.

Tech Support