Air tire set, lug profile (DS5-300-100-VS1-PR4)

Air tire set, lug profile DS5-300-100-VS1-PR4

Click on this image to zoom in.

Click on this image to zoom in.

  • Air tire set, lug profile DS5-300-100-VS1-PR4
  • Air tire set, lug profile DS5-300-100-VS1-PR4
  • Air tire set, lug profile DS5-300-100-VS1-PR4
  • Air tire set, lug profile DS5-300-100-VS1-PR4
  • Air tire set, lug profile DS5-300-100-VS1-PR4
  • Air tire set, lug profile DS5-300-100-VS1-PR4
  • Air tire set, lug profile DS5-300-100-VS1-PR4
  • Air tire set, lug profile DS5-300-100-VS1-PR4

Product Details:

Manufacturer part number: DS5-300-100-VS1-PR4

Brand: TORWEGGE

Price: 29.34

Delivery time: 4 Days


Technical Data:

Wheel diameter: 300 Ø

Wheel width: 100 mm

Load capacity dynamic: 230 kg

Tread color: Black

Min. temperature resistance: -20 ° C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS5-300-100-VS1-PR4

Part Number
DS5-300-100-VS1-PR4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

29.34 €

1 4 Days 300100230Black-20501.41

Loading...

  1. 1

This page is Air tire set, lug profile, part number DS5-300-100-VS1-PR4.
You can find the detail information about specifications and dimensions on part number DS5-300-100-VS1-PR4.

Variation of this product

Part Number
DS2-260-085-VS1-PR4-GRAU
DS2-400-100-VS2
DS2-400-100-VS2-PR4
DS2A-400-100-VS2-PR4
DS5-300-100-VS1-PR6
DS5-460-140-VS2-PR6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

24.06 €

1 5 Days 26085250Grey--0.952

23.32 €

1 4 Days 400100250Black-20501.45

29.03 €

1 4 Days 400100250Black-20501.57

44.91 €

1 5 Days 400100250Black-20501.9

36.23 €

1 4 Days 300100400Black-20501.5

800.80 €

1 20 Days 460140750Black-20503.89

Tech Support