Air tire set, groove profile (Part Numbers)

Air tire set, groove profile

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Tread color: Black, Grey
・Load capacity dynamic(kg): 50-250
・Wheel diameter(Ø): 150-400
・Wheel width(mm): 30-100
・Min. temperature resistance(° C): -20
・Max. temperature resistance(° C): 50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DS1-150-030-VS2-GRAU
DS1-200-050-VS2-PR4
DS1-200-050-VS2-PR4-GRAU
DS1-230-065-VS1
DS1-260-085-VS1
DS1-260-085-VS1-PR4
DS1-260-085-VS1-PR4-GRAU
DS1-310-050-VS2
DS1-400-100-VS1
DS1-400-100-VS1-PR4
DS4-300-100-VS1-PR4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

19.02 €

1 5 Days 1503050Grey--0.132

11.21 €

1 4 Days 2005075Black-20500.45

17.86 €

1 4 Days 2005075Grey--0.336

15.11 €

1 4 Days 23065130Black-20500.454

10.65 €

1 4 Days 26085200Black-20500.526

16.26 €

1 4 Days 26085250Black-20500.562

23.45 €

1 20 Days 26085250Grey--0.808

16.69 €

1 5 Days 3105070Black-20500.418

14.99 €

1 4 Days 400100250Black-20501.18

17.62 €

1 4 Days 400100250Black-20501.26

14.36 €

1 4 Days 300100200Black-20500.874

Loading...

  1. 1

Tech Support