Heat-resistant wheel, KU rim (HGK-125-30-38-G12-ROT)

Heat-resistant wheel, KU rim HGK-125-30-38-G12-ROT

Product Details:

Manufacturer part number: HGK-125-30-38-G12-ROT

Brand: TORWEGGE

Price: 48.40

Delivery time: 4 Days


Technical Data:

Wheel diameter: 125 Ø

Wheel width: 30 mm

Load capacity dynamic: 80 kg

Wheel bearing: Bearing

Electrically conductive: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HGK-125-30-38-G12-ROT

Part Number
HGK-125-30-38-G12-ROT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Electrically conductive Tread color Tread type Weight
(kg)

48.40 €

1 4 Days 1253080Bearing--crowned0.412

Loading...

  1. 1

Basic information

Rim material Plastic Tread material Solid rubber heat resistant Min. temperature resistance(° C) -50
Max. temperature resistance(° C) 260

This page is Heat-resistant wheel, KU rim, part number HGK-125-30-38-G12-ROT.
You can find the detail information about specifications and dimensions on part number HGK-125-30-38-G12-ROT.

Variation of this product

Part Number
HGK-080-30-39-G12-ROT
HGK-080-35-37-K08-ROT
HGK-100-26-42-K22-ROT
HGK-100-30-38-G12-ROT
HGK-150-40-58-K20-ROT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Electrically conductive Tread color Tread type Weight
(kg)

29.29 €

1 5 Days 803040BearingnoneRedcylindrical0.166

44.28 €

1 20 Days 803540Ball-bearing----

45.90 €

1 20 Days 1002660Ball-bearing-Red--

33.60 €

1 4 Days 1003060Bearing--cylindrical0.502

97.25 €

1 20 Days 15040100Ball-bearingnoneRedcylindrical0.912

Tech Support