Heat resistant wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HDK-080-33-40-G12-UZ
HDK-100-30-40-G12
HDK-100-34-40-G12-NATUR
HDK-125-40-48-G15
HDK-150-50-58-G20
HDK-200-52-58-G20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Tread material Tread color Max. temperature resistance
(° C)
Weight
(kg)

3.78 €

1 4 Days 8033150PlasticBlack2500.149

5.07 €

1 4 Days 10030160PlasticBlack2500.168

13.45 €

1 4 Days 10034160-Light Beige3000.3

7.85 €

1 20 Days 12540180PlasticBlack2500.456

22.39 €

1 4 Days 15050250PlasticBlack2500.82

33.12 €

1 20 Days 20052300PlasticBlack2501.49

Loading...

  1. 1

Basic information

Wheel bearing Bearing Rim material Plastic Electrically conductive none
Tread type crowned Min. temperature resistance(° C) -25

Tech Support