Heat resistant rubber wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HGK-100-26-37-K08-VA-GRAU
HGK-100-30-40-G12-G8-SCHWARZ
HGK-100-30-42-K08-GRAU
HGK-125-30-38-G12-SCHWARZ
HGK-125-30-42-K08-GRAU
HGK-160-40-58-K20-VA-GRAU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Rim material Tread material Electrically conductive Tread color Tread type Max. temperature resistance
(° C)
Weight
(kg)

49.19 €

1 20 Days 1002680Ball bearing VA-----150-

32.43 €

1 4 Days 1003080BearingPlasticSolid rubber heat resistantnoneBlackcylindrical2600.232

43.78 €

1 20 Days 1003060Ball-bearing-Solid rubber heat resistantnoneGrey-1500.306

39.30 €

1 20 Days 12536100BearingPlasticSolid rubber heat resistantnoneBlackcylindrical2600.392

45.52 €

1 20 Days 1253080Ball-bearing-Solid rubber heat resistantnoneGreycylindrical1500.446

114.99 €

1 20 Days 16040120Ball bearing VAPlastic-noneGreycrowned1500.88

Loading...

  1. 1

Basic information

Min. temperature resistance(° C) -30

Tech Support