Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HGK-125-30-38-G12-SCHWARZ
Part Number
|
---|
HGK-125-30-38-G12-SCHWARZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Rim material | Tread material | Electrically conductive | Tread color | Tread type | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.30 € | 1 | 20 Days | 125 | 36 | 100 | Bearing | Plastic | Solid rubber heat resistant | none | Black | cylindrical | 260 | 0.392 |
Loading...
Min. temperature resistance(° C) | -30 |
---|
This page is Heat resistant rubber wheel, part number HGK-125-30-38-G12-SCHWARZ.
You can find the detail information about specifications and dimensions on part number HGK-125-30-38-G12-SCHWARZ.
Configure
Basic Attributes
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
Wheel bearing
Rim material
Tread material
Electrically conductive
Tread color
Tread type
Max. temperature resistance(° C)
Optional Attributes
Part Number |
---|
HGK-100-26-37-K08-VA-GRAU |
HGK-100-30-40-G12-G8-SCHWARZ |
HGK-100-30-42-K08-GRAU |
HGK-125-30-42-K08-GRAU |
HGK-160-40-58-K20-VA-GRAU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Rim material | Tread material | Electrically conductive | Tread color | Tread type | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.19 € | 1 | 20 Days | 100 | 26 | 80 | Ball bearing VA | - | - | - | - | - | 150 | - | ||
32.43 € | 1 | 4 Days | 100 | 30 | 80 | Bearing | Plastic | Solid rubber heat resistant | none | Black | cylindrical | 260 | 0.232 | ||
43.78 € | 1 | 20 Days | 100 | 30 | 60 | Ball-bearing | - | Solid rubber heat resistant | none | Grey | - | 150 | 0.306 | ||
45.52 € | 1 | 20 Days | 125 | 30 | 80 | Ball-bearing | - | Solid rubber heat resistant | none | Grey | cylindrical | 150 | 0.446 | ||
114.99 € | 1 | 20 Days | 160 | 40 | 120 | Ball bearing VA | Plastic | - | none | Grey | crowned | 150 | 0.88 |