Replacement polyamide rollers for machine transport trolleys

Replacement polyamide rollers for machine transport trolleys
[Specifications]
・Load capacity dynamic(kg): 375
・Axle hole Ø: 25
・Weight (kg): 0.4
・Wheel Ø: 85
・Wheel width: 43
・min. temperature resistance: -20
・Max. temperature resistance: 85

Replacement roll
polyamide 85 x 43mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JKB-85-43-K25-SCHWARZ

Part Number
JKB-85-43-K25-SCHWARZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.57 €

1 20 Days

Loading...

  1. 1

Basic information

Load capacity dynamic(kg) 375

This page is Replacement polyamide rollers for machine transport trolleys, part number JKB-85-43-K25-SCHWARZ.
You can find the detail information about specifications and dimensions on part number JKB-85-43-K25-SCHWARZ.

Tech Support