Elastic solid rubber Heavy duty

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EGG-125-50-60-K20
EGG-200-50-60-K25
EGG-200-80-80-K25
EGG-230-50-60-K30
EGG-250-50-60-K25
EGG-250-60-60-K25
EGG-250-80-80-K30
EGG-250-80-85-K30
EGG-250-100-100-K25
EGS-360-60-65-K35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Tread type Weight
(kg)

83.74 €

1 20 Days 12550225cylindrical1.88

56.00 €

1 4 Days 20050350crowned5.55

83.04 €

1 20 Days 20080550conically center divided7.16

476.99 €

1 20 Days 23050400--

105.00 €

1 20 Days 25050450cylindrical-

140.75 €

1 20 Days 25060525crowned6.31

268.73 €

1 20 Days 25080700cylindrical5.35

186.58 €

1 20 Days 25080675cylindrical9.9

284.34 €

1 20 Days 2501001350--

567.01 €

1 20 Days 36060750-13.5

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Molding Tread material Elastic rubber
Electrically conductive none Tread color Black Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

Tech Support