Elastic solid rubber wheel on aluminum die-cast rim

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EGA-180-50-60-K20-EL50 (-0/-10)
EGA-180-50-60-K20-EL53-(-0/-7)
EGA-200-50-50-K20-EL45 (-0/-5)
EGA-200-50-60-K20-EL50 (-0/-10)
EGA-200-50-60-K20-EL53 (-0/-7)
EGA-200-50-60-K20-EL54 (-3/-3)
EGA-200-50-60-K20-EL55 (-0/-5)
EGA-200-50-60-K25-2RS-EL50 (-0/-10)
EGA-200-50-60-K25-EL40 (-10/-10)
EGA-200-50-60-K25-EL55 (-7/+2)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Electrically conductive Tread color Tread type Max. temperature resistance
(° C)
Weight
(kg)

25.26 €

1 20 Days 180----1.34

25.26 €

1 20 Days 180---01.34

33.26 €

1 5 Days 200----1.65

32.09 €

1 20 Days 200noneBlackcrowned-1.7

32.10 €

1 20 Days 200----1.7

32.09 €

1 20 Days 200noneBlackcylindrical-1.65

32.09 €

1 20 Days 200noneBlackcylindrical-1.7

32.09 €

1 5 Days 200noneBlackcylindrical-1.67

30.92 €

1 20 Days 200noneBlack--1.7

32.10 €

1 20 Days 200noneBlackcrowned-1.56

Loading...

  1. 1

Basic information

Wheel width(mm) 50 Load capacity dynamic(kg) 400 Wheel bearing Ball-bearing
Rim material Aluminum Tread material Elastic rubber

Tech Support