Elastikrad with aluminum rim

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EGA-080-35-40-K12-EC
EGA-080-38-40-K12
EGA-100-40-40-K12
EGA-100-40-40-K12-EC
EGA-100-40-40-K15
EGA-125-40-50-K20
EGA-125-40-50-K20-EC
EGA-125-50-60-K20
EGA-150-50-60-K20
EGA-160-50-60-K20
EGA-160-50-60-K20-EC
EGA-180-50-60-K20
EGA-180-50-60-K25
EGA-200-50-60-K20
EGA-200-50-60-K20-EC
EGA-200-50-60-K25
EGA-250-50-60-K20
EGA-250-50-60-K25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Tread color Tread type Weight
(kg)

44.03 €

1 20 Days 8035120electrically conductiveBlackcylindrical0.368

10.24 €

1 4 Days 8038120noneBlackcylindrical0.293

10.01 €

1 4 Days 10040180noneBlackcylindrical0.47

22.06 €

1 20 Days 10040180electrically conductiveBlackcylindrical0.426

12.53 €

1 20 Days 10040180noneBlackcylindrical0.454

13.24 €

1 4 Days 12540200noneBlackcrowned0.8

34.65 €

1 4 Days 12540200electrically conductiveBlackcylindrical0.665

32.92 €

1 20 Days 12550250---0.95

34.69 €

1 20 Days 15050300noneBlackcylindrical1.2

23.17 €

1 4 Days 16050300noneBlackcrowned1.34

49.67 €

1 4 Days 16050300electrically conductiveBlackcylindrical1.06

24.41 €

1 4 Days 18050400noneBlackcylindrical1.34

25.22 €

1 20 Days 18050400noneBlackcrowned1.36

21.49 €

1 4 Days 20050400noneBlackcrowned1.7

61.69 €

1 4 Days 20050400electrically conductiveBlackcylindrical1.7

24.84 €

1 4 Days 20050400noneBlackcylindrical1.75

31.68 €

1 4 Days 25050500noneBlackcylindrical2.5

30.18 €

1 4 Days 25050500noneBlackcrowned2.27

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Aluminum Tread material Elastic rubber
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support