Material support stand with two ball Castors in V-shaped mounting (TO-MAS-600KG-1040-KRV)

Material support stand with two ball Castors in V-shaped mounting TO-MAS-600KG-1040-KRV

Click on this image to zoom in.

Click on this image to zoom in.

  • Material support stand with two ball Castors in V-shaped mounting TO-MAS-600KG-1040-KRV
  • Material support stand with two ball Castors in V-shaped mounting TO-MAS-600KG-1040-KRV

Product Details:

Manufacturer part number: TO-MAS-600KG-1040-KRV

Brand: TORWEGGE

Price: 779.82

Delivery time: 4 Days


Technical Data:

Load capacity dynamic: 600 kg

Weight: 32 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TO-MAS-600KG-1040-KRV

Part Number
TO-MAS-600KG-1040-KRV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

779.82 €

1 4 Days 60032

Loading...

  1. 1

This page is Material support stand with two ball Castors in V-shaped mounting, part number TO-MAS-600KG-1040-KRV.
You can find the detail information about specifications and dimensions on part number TO-MAS-600KG-1040-KRV.

Variation of this product

Part Number
TO-MAS-150KG-1230-KRV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

300.98 €

1 4 Days 10015

Tech Support