Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VXS235CZ2EB
Part Number
|
---|
VXS235CZ2EB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Environment | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Voltage | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.60 € | 1 | 26 Days | Dust Resistant / Jet Proof Type | NPT | 1/4 | - | 230 V DC | - | None | SUS | None | 12 | With light | DIN terminal (With surge voltage suppressor) | 12 |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Steam | Switching Type | Normally Closed |
---|---|---|---|---|---|
Driving Type | Pilot Type | Operating Temperature Range(℃) | -20::60 | Number of Solenoids | Single Solenoid |
Operating Pressure Differential Range(MPa) | 0::1 | Protection Rating | IP65 | Insulation Class | H |
Sealing materials | FKM |
This page is Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series, part number VXS235CZ2EB.
You can find the detail information about specifications and dimensions on part number VXS235CZ2EB.
Configure
Basic Attributes
Operating Environment
Orifice Diameter(mm)
Lead wire exit direction
Type
Connection Type
Nominal Pipe Thread Size
Voltage
Option
Body material
Bracket
Power consumption(W)
Functions
Lead wire electrical entry
Apparent power(VA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VXS235AB |
VXS235AE |
VXS235AEA |
VXS235DAB |
VXS235DAD |
VXS235DG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Environment | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Voltage | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.02 € | 1 | 26 Days | Jet Proof Type / Dust Resistant | [Rc (R)] Rc | 1/4 | - | 100 V AC | - | None | C37 | None | 12 | None | Grommet (With surge voltage suppressor) | 12 | ||
82.02 € | 1 | 26 Days | Jet Proof Type / Dust Resistant | [Rc (R)] Rc | 1/4 | - | 230 V DC | - | None | C37 | None | 12 | None | Grommet (With surge voltage suppressor) | 12 | ||
82.02 € | 1 | 26 Days | Jet Proof Type / Dust Resistant | G | 1/4 | - | 230 V DC | - | None | C37 | None | 12 | None | Grommet (With surge voltage suppressor) | 12 | ||
126.23 € | 1 | 26 Days | Jet Proof Type / Dust Resistant | NPT | 3/8 | - | - | - | None | SUS | None | 12 | None | Grommet | 12 | ||
127.68 € | 1 | 26 Days | Jet Proof Type / Dust Resistant / No oil | G | 3/8 | - | - | - | Oil-free specification | SUS | None | 12 | None | Grommet | 12 | ||
144.74 € | 1 | 26 Days | Jet Proof Type / Dust Resistant | [Rc (R)] Rc | 3/8 | - | - | - | None | SUS | None | 12 | None | DIN terminal (With surge voltage suppressor) | 12 |