Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S0721R-5
Part Number
|
---|
S0721R-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Valve specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.77 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | 50 or Less | Sub-Base Plumbing | Pilot Type Spool | 0.11 | Soft Seal | 0.2 to 0.7 | External | Slim compact integrated base valve |
Loading...
This page is 5 Port Solenoid Valve, Plug-in Type S0700 Series, part number S0721R-5.
You can find the detail information about specifications and dimensions on part number S0721R-5.
Configure
Basic Attributes
Type
Type
Application
Number of Ports
Installation method
Features
Number of Solenoids
Switching Type
Status at Power Off
Voltage
Compatible Cylinder Diameter(Ø)
Plumbing
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Valve specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S0711-5 |
S0711-6 |
S0711R-5 |
S07A0-5 |
S07A1-5 |
S07B0-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.06 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | 50 or Less | Sub-Base Plumbing | Pilot Type Spool | 0.11 | Soft Seal | 0.2 to 0.7 | Internal | Slim compact integrated base valve | ||
52.06 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 12 V DC | 50 or Less | Sub-Base Plumbing | Pilot Type Spool | 0.11 | Soft Seal | 0.2 to 0.7 | Internal | Slim compact integrated base valve | ||
58.40 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | 50 or Less | Sub-Base Plumbing | Pilot Type Spool | 0.11 | Soft Seal | 0.2 to 0.7 | External | Slim compact integrated base valve | ||
79.73 € | 1 | 4 Days | - | - | Dual 3-Port Valve | - | - | [Single] Single | [Others] 4 positions (N.C. + N.C.) | - | 24 V DC | - | - | - | - | - | - | Internal | Plug-in manifold stacking base | ||
79.73 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | [Others] 4 positions (N.C. + N.C.) | Self-Reset (Spring Return) | 24 V DC | 50 or Less | Sub-Base Plumbing | Pilot Type Spool | 0.09 | Soft Seal | 0.2 to 0.7 | Internal | Slim compact integrated base valve | ||
79.73 € | 1 | 4 Days | - | - | Dual 3-Port Valve | - | - | [Single] Single | [Others] 4 positions (N.O. + N.O.) | - | 24 V DC | - | - | - | - | - | - | Internal | Plug-in manifold stacking base |