Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VP517Y-5DZE1-B
Part Number
|
---|
VP517Y-5DZE1-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Functions | Flow direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.48 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 3/8 | Direct Plumbing | Pilot Type Spool | 2 | Standard | 0.2 to 0.7 | Internal | - | DIN terminal with connector | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | With Bracket | - | Left > Right |
Loading...
This page is Modular Connection Type, Residual Pressure Relief 3 Port Solenoid Valve VP500 / 700 Series, part number VP517Y-5DZE1-B.
You can find the detail information about specifications and dimensions on part number VP517Y-5DZE1-B.
Configure
Basic Attributes
Number of Solenoids
Manual Switch
Functions
Type
Type
Application
Number of Ports
Installation method
Features
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Flow direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VP517KY-4DZ1 |
VP517KY-4YO1 |
VP517KY-4YO1-R |
VP517Y-5DZE1-BR |
VP517Y-5DZE1-R |
VP517Y-5Y1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Functions | Flow direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.24 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 220 V AC | G | 3/8 | Direct Plumbing | Pilot Type Spool | 2 | Standard | 0.2 to 1 | Internal | - | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | - | Left > Right | ||
95.47 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 220 V AC | G | 3/8 | Direct Plumbing | Pilot Type Spool | 2 | Standard | 0.2 to 1 | Internal | - | DIN (EN175301-803 [C]) type terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | Left > Right | ||
95.47 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 220 V AC | G | 3/8 | Direct Plumbing | Pilot Type Spool | 2 | Standard | 0.2 to 1 | Internal | - | DIN (EN175301-803 [C]) type terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | Right > Left | ||
112.48 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 3/8 | Direct Plumbing | Pilot Type Spool | 2 | Standard | 0.2 to 0.7 | Internal | - | DIN terminal with connector | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | With Bracket | - | Right > Left | ||
103.21 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 3/8 | Direct Plumbing | Pilot Type Spool | 2 | Standard | 0.2 to 0.7 | Internal | - | DIN terminal with connector | Push-turn locking (hand-operated type) | With indicator light and surge voltage suppressor | No bracket | - | Right > Left | ||
94.69 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 3/8 | Direct Plumbing | Pilot Type Spool | 2 | Standard | 0.2 to 0.7 | Internal | - | DIN (EN175301-803 [C]) type terminal with connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | Left > Right |