Modular Connection Type, Residual Pressure Relief 3 Port Solenoid Valve VP500 / 700 Series (Part Numbers - CAD Download)

Modular Connection Type, Residual Pressure Relief 3 Port Solenoid Valve VP500 / 700 Series
  • Promotional pricing ends 30/11/2024
[Features]
・ Connect to F.R.L. combination
・ Space saving and reduction of piping labor-hours are possible
·Power Consumption: 0.35W (No lamp)

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VP717Y-5DZA1

Part Number
VP717Y-5DZA1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Functions Flow direction

119.44 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectLubrication Free[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCG1/2Direct PlumbingPilot Type Spool2.9Standard0.2 to 0.7Internal-DIN terminal with connectorNon-lock push type (Manual operation)With indicator light and surge voltage suppressorNo bracket-Left > Right

Loading...

  1. 1

This page is Modular Connection Type, Residual Pressure Relief 3 Port Solenoid Valve VP500 / 700 Series, part number VP717Y-5DZA1.
You can find the detail information about specifications and dimensions on part number VP717Y-5DZA1.

Variation of this product

Part Number
VP517KY-4DZ1
VP517KY-4YO1
VP517KY-4YO1-R
VP717Y-5DZE1-B
VP717Y-5DZE1-BR
VP717Y-5Y1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Functions Flow direction

106.24 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectLubrication Free[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)220 V ACG3/8Direct PlumbingPilot Type Spool2Standard0.2 to 1Internal-DIN terminal with connectorNon-locking, push typeWith indicator light and surge voltage suppressorNo bracket-Left > Right

95.47 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectLubrication Free[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)220 V ACG3/8Direct PlumbingPilot Type Spool2Standard0.2 to 1Internal-DIN (EN175301-803 [C]) type terminal without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-Left > Right

95.47 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectLubrication Free[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)220 V ACG3/8Direct PlumbingPilot Type Spool2Standard0.2 to 1Internal-DIN (EN175301-803 [C]) type terminal without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-Right > Left

129.37 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectLubrication Free[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCG1/2Direct PlumbingPilot Type Spool2.9Standard0.2 to 0.7Internal-DIN terminal with connectorPush-turn locking (hand-operated type)With indicator light and surge voltage suppressorWith Bracket-Left > Right

129.37 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectLubrication Free[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCG1/2Direct PlumbingPilot Type Spool2.9Standard0.2 to 0.7Internal-DIN terminal with connectorPush-turn locking (hand-operated type)With indicator light and surge voltage suppressorWith Bracket-Right > Left

113.08 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectLubrication Free[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCG1/2Direct PlumbingPilot Type Spool2.9Standard0.2 to 0.7Internal-DIN (EN175301-803 [C]) type terminal with connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-Left > Right

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360