Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VFS6100-5FZ-10-Q
Part Number
|
---|
VFS6100-5FZ-10-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Number of Solenoids | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Pilot Air Supply | Lead wire electrical entry | Body type | Piping specifications | Body options | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
493.27 € | 1 | 26 Days | Single Use | Direct | [Single] Single | Self-Reset (Spring Return) | 24 V DC | [Rc (R)] Rc | 1 | 125 to 300 | Internal | Plug-in conduit terminal | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Features | Lubrication Free |
---|---|---|---|---|---|
Switching Type | 2-Position Exhaust | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Standard | Pressure Rating(MPa) | 0.1 to 1.0 | CE compliant | CE compliant product |
This page is 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000, part number VFS6100-5FZ-10-Q.
You can find the detail information about specifications and dimensions on part number VFS6100-5FZ-10-Q.
Configure
Basic Attributes
Number of Solenoids
Pipe Port Type
Type
Application
Installation method
Status at Power Off
Voltage
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Pilot Air Supply
Lead wire electrical entry
Body type
Piping specifications
Body options
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VFS6100-3FZ-Q |
VFS6100-4FZ-Q |
VFS6100-5FZ-10T-Q |
VFS6100-5FZ-Q |
VFS6110-3D-10F-Q |
VFS6110-3DZ-10F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Number of Solenoids | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Pilot Air Supply | Lead wire electrical entry | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
396.85 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | [Single] Single | Self-Reset (Spring Return) | 110/120 V AC | - | - | - | Internal | Plug-in conduit terminal | Plug-in sub-plate | - | Standard | With indicator light and surge voltage suppressor | ||
393.02 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | [Single] Single | Self-Reset (Spring Return) | 220 V AC | - | - | - | Internal | Plug-in conduit terminal | Plug-in sub-plate | - | Standard | With indicator light and surge voltage suppressor | ||
493.27 € | 1 | 26 Days | Single Use | Direct | [Single] Single | Self-Reset (Spring Return) | 24 V DC | NPTF | 1 | 125 to 300 | Internal | Plug-in conduit terminal | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
392.73 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | [Single] Single | Self-Reset (Spring Return) | 24 V DC | - | - | - | Internal | Plug-in conduit terminal | Plug-in sub-plate | - | Standard | With indicator light and surge voltage suppressor | ||
457.19 € | 1 | 26 Days | Single Use | Direct | [Single] Single | Self-Reset (Spring Return) | 110/120 V AC | G | 1 | - | Internal | DIN terminal | Non plug-in sub-plate | Side ported | Standard | None | ||
476.82 € | 1 | 26 Days | Single Use | Direct | [Single] Single | Self-Reset (Spring Return) | 110/120 V AC | G | 1 | - | Internal | DIN terminal | Non plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor |