Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VFS5110-5DZ-06F-Q
Part Number
|
---|
VFS5110-5DZ-06F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Body type | Piping specifications | Body options | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
295.55 € | 1 | 26 Days | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | G | 3/4 | - | 3.9 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | Non plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Features | Lubrication Free |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool | Seal Type | Standard |
Pressure Rating(MPa) | 0.1 to 1.0 | CE compliant | CE compliant product |
This page is 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000, part number VFS5110-5DZ-06F-Q.
You can find the detail information about specifications and dimensions on part number VFS5110-5DZ-06F-Q.
Configure
Basic Attributes
Number of Solenoids
Compatible Cylinder Diameter(Ø)
Type
Application
Installation method
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
CV Value
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Body type
Piping specifications
Body options
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VFS5100-3FZ-06-Q |
VFS5100-3FZ-Q |
VFS5100-3FZC-06T-Q |
VFS5110-5DZ-06N-Q |
VFS5110-5DZ-Q |
VFS5110-5DZB-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
316.34 € | 1 | 26 Days | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 110/120 V AC | [Rc (R)] Rc | 3/4 | 125 to 300 | 3.9 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
257.44 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 110/120 V AC | - | - | - | - | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | Plug-in sub-plate | - | Standard | With indicator light and surge voltage suppressor | ||
316.34 € | 1 | 26 Days | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 110/120 V AC | NPTF | 3/4 | 125 to 300 | 3.9 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | Plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
295.55 € | 1 | 26 Days | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | NPT | 3/4 | - | 3.9 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | Non plug-in sub-plate | Side ported | Standard | With indicator light and surge voltage suppressor | ||
259.39 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | - | - | - | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | Non plug-in sub-plate | - | Standard | With indicator light and surge voltage suppressor | ||
259.39 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | - | - | - | Internal | Lock | DIN terminal | Locking type (tool required) | Non plug-in sub-plate | - | Standard | With indicator light and surge voltage suppressor |