Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VFR6100-5FZ-10-Q
Part Number
|
---|
VFR6100-5FZ-10-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Body options | Option | Valve specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
502.84 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | [Rc (R)] Rc | 1 | 125 to 300 | 9.1 | 02 to 0.9 | Plug-in conduit type | Standard | With indicator light and surge voltage suppressor | Plug-in |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Manifold Base | Features | Lubrication Free | Plumbing | Sub-Base Plumbing |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
CE compliant | CE compliant product |
This page is 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000, part number VFR6100-5FZ-10-Q.
You can find the detail information about specifications and dimensions on part number VFR6100-5FZ-10-Q.
Configure
Basic Attributes
Number of Solenoids
Pipe Port Type
Type
Switching Type
Status at Power Off
Voltage
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
CV Value
Pressure Rating(MPa)
Lead wire electrical entry
Body options
Option
Valve specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VFR6100-5FZ-06-Q |
VFR6100-5FZ-10F-Q |
VFR6100-5FZ-10N-Q |
VFR6100-5FZ-Q |
VFR6110-3DZ-06F-Q |
VFR6110-3DZ-10-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Body options | Option | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
502.84 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | [Rc (R)] Rc | 3/4 | - | 9.1 | 02 to 0.9 | Plug-in conduit type | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
501.98 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | G | 1 | 125 to 300 | 9.1 | 02 to 0.9 | Plug-in conduit type | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
501.24 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | NPT | 1 | 125 to 300 | 9.1 | 02 to 0.9 | Plug-in conduit type | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
400.63 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 24 V DC | - | - | - | 9.1 | 02 to 0.9 | Plug-in conduit type | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
486.58 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 110/120 V AC | G | 3/4 | - | 9.1 | 02 to 0.9 | DIN terminal | Standard | With indicator light and surge voltage suppressor | Non-Plug-In | ||
487.03 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 110/120 V AC | [Rc (R)] Rc | 1 | - | 9.1 | 02 to 0.9 | DIN terminal | Standard | With indicator light and surge voltage suppressor | Non-Plug-In |