5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000 (Part Numbers - CAD Download)

5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000
[Features]
·The main valve structure is an elastic seal
・ Abundant size variations
・ For driving medium and large cylinders

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VFR6210-4D-10F-Q

Part Number
VFR6210-4D-10F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Pressure Rating
(MPa)
Lead wire electrical entry Body options Option Valve specifications

509.77 €

1 26 Days Double2-Position ExhaustSelf-Retaining220 V ACG1-9.20.1 to 0.9DIN terminalStandardNoneNon-Plug-In

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Unit for Manifold Mounting Number of Ports 5-Port Valve
Installation method Manifold Base Features Lubrication Free Plumbing Sub-Base Plumbing
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal
CE compliant CE compliant product

This page is 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000, part number VFR6210-4D-10F-Q.
You can find the detail information about specifications and dimensions on part number VFR6210-4D-10F-Q.

Variation of this product

Part Number
VFR6100-5FZ-10N-Q
VFR6100-5FZ-Q
VFR6110-3DZ-06F-Q
VFR6210-5D-10F-Q
VFR6210-5DZ-06-Q
VFR6210-5DZ-06F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Pressure Rating
(MPa)
Lead wire electrical entry Body options Option Valve specifications

501.24 €

1 26 Days [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)24 V DCNPT1125 to 3009.102 to 0.9Plug-in conduit typeStandardWith indicator light and surge voltage suppressorPlug-in

400.63 €

1 26 Days [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)24 V DC---9.102 to 0.9Plug-in conduit typeStandardWith indicator light and surge voltage suppressorPlug-in

486.58 €

1 26 Days [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)110/120 V ACG3/4-9.102 to 0.9DIN terminalStandardWith indicator light and surge voltage suppressorNon-Plug-In

509.77 €

1 26 Days Double2-Position ExhaustSelf-Retaining24 V DCG1-9.20.1 to 0.9DIN terminalStandardNoneNon-Plug-In

534.89 €

1 26 Days Double2-Position ExhaustSelf-Retaining24 V DC[Rc (R)] Rc3/4-9.20.1 to 0.9DIN terminalStandardWith indicator light and surge voltage suppressorNon-Plug-In

441.19 €

1 26 Days Double2-Position ExhaustSelf-Retaining24 V DCG3/4-9.20.1 to 0.9DIN terminalStandardWith indicator light and surge voltage suppressorNon-Plug-In

Tech Support