Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VCH41-6D-06G-Q
Part Number
|
---|
VCH41-6D-06G-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | CE compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
611.92 € | 1 | 26 Days | Solenoid Valves | Single Use | 2-Port Valve | Direct | Drip-Proof | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 12 V DC | G | 3/4 | Direct Plumbing | Pilot Type Poppet | 4.5 | Standard | 0.5 to 5.0 | Internal | DIN terminal connector | CE compliant product |
Loading...
This page is 5.0 MPa Pilot Operated 2 Port Solenoid Valve VCH40 Series, part number VCH41-6D-06G-Q.
You can find the detail information about specifications and dimensions on part number VCH41-6D-06G-Q.
Configure
Basic Attributes
Number of Solenoids
Type
Type
Application
Number of Ports
Installation method
Features
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Lead wire electrical entry
CE compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VCH41-5D-06G-Q |
VCH41-5D-10G-Q |
VCH41-5DL-06G-Q |
VCH41-6DL-06G-Q |
VCH42-4D-06G-Q |
VCH42-5D-06G-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
612.27 € | 1 | 4 Days | - | - | - | - | - | - | 2-Position Normally Closed | - | 24 V DC | [Rc (R)] Rc | 3/4 | - | - | - | - | - | - | DIN connector | CE Marked | ||
612.27 € | 1 | 26 Days | Solenoid Valves | Single Use | 2-Port Valve | Direct | Drip-Proof | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 1 | Direct Plumbing | Pilot Type Poppet | 4.5 | Standard | 0.5 to 5.0 | Internal | DIN terminal connector | CE compliant product | ||
624.95 € | 1 | 26 Days | Solenoid Valves | Single Use | 2-Port Valve | Direct | Drip-Proof | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 3/4 | Direct Plumbing | Pilot Type Poppet | 4.5 | Standard | 0.5 to 5.0 | Internal | With DIN terminal connector, indicator light | CE compliant product | ||
624.95 € | 1 | 26 Days | Solenoid Valves | Single Use | 2-Port Valve | Direct | Drip-Proof | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 12 V DC | G | 3/4 | Direct Plumbing | Pilot Type Poppet | 4.5 | Standard | 0.5 to 5.0 | Internal | With DIN terminal connector, indicator light | CE compliant product | ||
663.94 € | 1 | 26 Days | Solenoid Valves | Single Use | 2-Port Valve | Direct | Drip-Proof | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 220 V AC | G | 3/4 | Direct Plumbing | Pilot Type Poppet | 5.8 | Standard | 0.5 to 5.0 | Internal | DIN terminal connector | CE compliant product | ||
663.94 € | 1 | 4 Days | - | - | - | - | - | - | 2-Position Normally Open | - | 24 V DC | [Rc (R)] Rc | 3/4 | - | - | - | - | - | - | DIN connector | CE Marked |