Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V110TN-D5MZ-C4
Part Number
|
---|
V110TN-D5MZ-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing | Driving Type | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Common specifications | Mounting screw type | Switch specifications | Connector output method | Single solenoid wiring specifications | Cable Length (m) | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.61 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard | Double | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | Direct Plumbing | Pilot Type Poppet | Ø4 | Standard | 0 to 0.7 | Internal | With energy-saving circuit (long time continuous energizing type) | With lamp and surge voltage suppressor (polarized type) | Straight tube fitting | Dedicated for non plug-in | +COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - |
Loading...
This page is 3-Port Solenoid Valve VV100 Series, part number V110TN-D5MZ-C4.
You can find the detail information about specifications and dimensions on part number V110TN-D5MZ-C4.
Configure
Basic Attributes
Mounting screw type
Switch specifications
Cable Length(m)
Related component type
Type
Type
Application
Number of Ports
Installation method
Features
Number of Solenoids
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Plumbing
Driving Type
Connection Tube Diameter
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Coil specifications
Indicator light / Surge voltage suppressor
Piping specifications
Valve specifications
Common specifications
Connector output method
Single solenoid wiring specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
V100-DS15-050 |
V100-DS15-050N |
V100-DS26-015 |
V110TN-D5NMZ-C4 |
V110TN-D5NMZ-N1 |
V110TN-D6MZ-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing | Driving Type | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Common specifications | Mounting screw type | Switch specifications | Connector output method | Single solenoid wiring specifications | Cable Length (m) | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.47 € | 1 | 98 Days | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Plug-in | - | 2×M2.6×0.45 | - | - | - | 5 | D-sub connector cable assembly (For 15 pins) | ||
64.00 € | 1 | 98 Days | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Plug-in | - | 2 × No.4-40 UNC | - | - | - | 5 | D-sub connector cable assembly (For 15 pins) | ||
49.19 € | 1 | 98 Days | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Plug-in | - | 2×M2.6×0.45 | - | - | - | 1.5 | D-sub connector cable assembly (For 26 pins) | ||
72.03 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard | Double | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | Direct Plumbing | Pilot Type Poppet | Ø4 | Standard | 0 to 0.7 | Internal | With energy-saving circuit (long time continuous energizing type) | With lamp and surge voltage suppressor (polarized type) | Straight tube fitting | Dedicated for non plug-in | -COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - | ||
61.58 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard | Double | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | Direct Plumbing | Pilot Type Poppet | Ø1/8 | Standard | 0 to 0.7 | Internal | With energy-saving circuit (long time continuous energizing type) | With lamp and surge voltage suppressor (polarized type) | Straight tube fitting | Dedicated for non plug-in | -COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - | ||
61.61 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard | Double | 2-Position Normally Closed | Self-Reset (Spring Return) | 12 V DC | One-Touch Plumbing | Direct Plumbing | Pilot Type Poppet | Ø4 | Standard | 0 to 0.7 | Internal | With energy-saving circuit (long time continuous energizing type) | With lamp and surge voltage suppressor (polarized type) | Straight tube fitting | Dedicated for non plug-in | +COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - |