Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY515-5LOUE-Q
Part Number
|
---|
SY515-5LOUE-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | Connection Tube Diameter | Seal Type | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Related component type | Type of fitting thread part | Type | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.47 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard | [Single] Single | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | Internal | Standard | L plug connector, without connector | Push-turn locking hand-operated type | With indicator light / surge voltage suppressor (Non-polarized type) | None | None | CE compliant product | For base piping type 41P/42P/45-A type | - | - | Standard | SY500 |
Loading...
This page is 3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type, part number SY515-5LOUE-Q.
You can find the detail information about specifications and dimensions on part number SY515-5LOUE-Q.
Configure
Basic Attributes
Number of Solenoids
Pipe Port Type
Nominal Pipe Thread Size
Connection Tube Diameter
Related component type
Type of fitting thread part
Type
Type
Application
Number of Ports
Installation method
Features
Switching Type
Status at Power Off
Voltage
Plumbing
Driving Type
Seal Type
Pilot Air Supply
Coil specifications
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
CE compliant
Valve specifications
Type
Applications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY313-5LOU-C4-Q |
SY313-5LOU-C6-Q |
SY313-5LOU-M5-Q |
SY515-5LZE-Q |
SY515-5WAOU-Q |
SY515-5Y-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | Connection Tube Diameter | Seal Type | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Related component type | Type of fitting thread part | Type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.03 € | 1 | 4 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Direct Plumbing | Pilot Type Spool | Ø4 | Standard | Internal | Standard | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | None | None | CE compliant product | For direct piping type 20P/20SA type | - | Rc | Standard | SY300 | ||
62.03 € | 1 | 4 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | Direct Plumbing | Pilot Type Spool | Ø6 | Standard | Internal | Standard | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | None | None | CE compliant product | For direct piping type 20P/20SA type | - | Rc | Standard | SY300 | ||
59.19 € | 1 | 4 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | 24 V DC | M | M5 | Direct Plumbing | Pilot Type Spool | - | Standard | Internal | Standard | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | None | None | CE compliant product | For direct piping type 20P/20SA type | - | - | Standard | SY300 | ||
65.73 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard | [Single] Single | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | Internal | Standard | L plug connector with lead wire, lead wire length 300 mm | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | None | CE compliant product | For base piping type 41/42/45 type | - | - | Standard | SY500 | ||
64.90 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard | [Single] Single | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | Internal | Standard | M8 connector (without cable) | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | None | IEC 60947-5-2 standard product M8 connector | CE compliant product | For base piping type 41/42/45 type | - | - | Standard | SY500 | ||
57.34 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard | [Single] Single | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | Internal | Standard | With DIN terminal connector (EN-175301-803C standard) | Non-locking, push type | Without indicator light / surge voltage suppressor | None | None | CE compliant product | For base piping type 41/42/45 type | - | - | Standard | SY500 |