Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY113A-5H-M3-Q
Part Number
|
---|
SY113A-5H-M3-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Piping specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.65 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Lubrication Free | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | For manifold |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Driving Type | Linear Motion Spool | CV Value | 0.012 |
Seal Type | Soft Seal | Pressure Rating(MPa) | 0 to 0.7 | CE compliant | CE compliant product |
This page is 3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type, part number SY113A-5H-M3-Q.
You can find the detail information about specifications and dimensions on part number SY113A-5H-M3-Q.
Configure
Basic Attributes
Bracket
Type
Application
Installation method
Features
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Piping specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY113A-5G-PM3-Q |
SY113A-5GD-M3-Q |
SY113A-5GZ-M3-Q |
SY113A-5LNZD-M3-Q |
SY113A-5LO-PM3-F-Q |
SY113A-5LO-PM3-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.24 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | For body porting of P, R and A ports | ||
39.60 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Lubrication Free | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | Lock | Grommet (lead wire length: 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | - | For manifold | ||
41.82 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Lubrication Free | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | For manifold | ||
42.87 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Lubrication Free | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | Lock | L plug connector without lead wire | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | - | For manifold | ||
49.24 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | Non-Locking | L plug without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | For body porting of P, R and A ports | ||
47.27 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | Non-Locking | L plug without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | For body porting of P, R and A ports |