• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Small direct-acting 3-port solenoid valve S070 series manifold optional parts (SS070A-B)

Small direct-acting 3-port solenoid valve S070 series manifold optional parts SS070A-B

Product Details:

Manufacturer part number: SS070A-B

Brand: SMC

Price: 11.74

Delivery time: Quote


Technical Data:

Type: Connection Block/Plate

Type: Intermediate block ass'y (For SS073A)

Number of Stations: -

Port pipe connection port diameter: -

Specifications: -


(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS070A-B

Part Number
SS070A-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Type Number of Stations Port pipe connection port diameter Specifications Applicable valve Lead wire length
(m)

11.74 €

1 Quote Connection Block/PlateIntermediate block ass'y (For SS073A)-----

Loading...

  1. 1

This page is Small direct-acting 3-port solenoid valve S070 series manifold optional parts, part number SS070A-B.
You can find the detail information about specifications and dimensions on part number SS070A-B.

Variation of this product

Part Number
S070-14A-10
S070-14A-3
S070-14A-6
SS070A01-2A
SS070A01-3A
SS070A02-1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Type Number of Stations Port pipe connection port diameter Specifications Applicable valve Lead wire length
(m)

4.23 €

1 39 Days ConnectorPlug connector ass'y (For plug lead)----1

2.61 €

1 39 Days ConnectorPlug connector ass'y (For plug lead)----0.3

3.42 €

1 39 Days ConnectorPlug connector ass'y (For plug lead)----0.6

22.10 €

1 39 Days End PlateU side end plate ass'y (For split base)-----

18.23 €

1 39 Days End PlateD side end plate ass'y (For split base)-----

20.66 €

1 Quote Manifold BlockManifold block assembly-⌀4 / ⌀2.5 with barb fitting---

Tech Support