Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SS5YJA3-41-03-M5 |
SS5YJA5-20-05-00F |
SS5YJA5-42-02-01F |
SS5YJA5-42-05-01F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Stations | Port pipe connection port diameter | Thread standard | Applicable valve | Valve Mounting Direction | |
---|---|---|---|---|---|---|---|---|---|---|
37.82 € | 1 | 98 Days | Type 41 | 3 | M5 × 0.8 | Rc | SYJA3000 | Single solenoid pilot valve on the opposite side of A and B ports | ||
44.68 € | 1 | 98 Days | 20 type | 5 | - | G | SYJA5000 | - | ||
28.68 € | 1 | 26 Days | 42 type | 2 | 1/8 | G | SYJA5000 | - | ||
66.92 € | 1 | 26 Days | 42 type | 5 | 1/8 | G | SYJA5000 | - |
Loading...
Type | Manifold Base | CE compliant | Not compatible |
---|
Configure
Basic Attributes
Type
Number of Stations
Port pipe connection port diameter
Thread standard
Applicable valve
Valve Mounting Direction
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes