Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Stations | Port pipe connection port diameter | Thread standard | Applicable valve | |
---|---|---|---|---|---|---|---|---|---|
37.40 € | 1 | Quote | 20 type | 2 | - | Rc | SYA3000 | ||
44.27 € | 1 | Quote | 20 type | 3 | - | Rc | SYA3000 | ||
51.13 € | 1 | Quote | 20 type | 4 | - | Rc | SYA3000 | ||
80.65 € | 1 | Quote | 41 type compact type | 6 | M5 × 0.8 | Rc | SYA3000 | ||
98.39 € | 1 | Quote | 41 type compact type | 8 | M5 × 0.8 | Rc | SYA3000 | ||
116.06 € | 1 | Quote | 41 type compact type | 10 | M5 × 0.8 | Rc | SYA3000 | ||
116.06 € | 1 | 26 Days | 41 type compact type | 10 | M5 × 0.8 | G | SYA3000 | ||
42.27 € | 1 | Quote | 20 type | 2 | - | G | SYA5000 | ||
51.13 € | 1 | 26 Days | 20 type | 3 | - | G | SYA5000 | ||
60.00 € | 1 | 26 Days | 20 type | 4 | - | G | SYA5000 | ||
77.77 € | 1 | Quote | 20 type | 6 | - | G | SYA5000 | ||
65.94 € | 1 | Quote | 41 type compact type | 3 | 1/8 | Rc | SYA5000 | ||
61.71 € | 1 | Quote | Type 42 common external pilot combined type | 2 | 1/4 | G | SYA5000 | ||
75.77 € | 1 | Quote | Type 42 common external pilot combined type | 3 | 1/4 | Rc | SYA5000 | ||
136.71 € | 1 | Quote | Type 42 common external pilot combined type | 7 | ø8 single-action pipe fitting | Rc | SYA5000 | ||
158.39 € | 1 | Quote | Type 42 common external pilot combined type | 10 | 1/4 | Rc | SYA5000 | ||
43.29 € | 1 | 26 Days | 20 type | 2 | - | Rc | SYA7000 | ||
43.29 € | 1 | 26 Days | 20 type | 2 | - | G | SYA7000 | ||
52.02 € | 1 | 26 Days | 20 type | 3 | - | G | SYA7000 | ||
108.23 € | 1 | Quote | Type 42 common external pilot combined type | 5 | 1/4 | G | SYA7000 | ||
149.52 € | 1 | Quote | Type 42 common external pilot combined type | 7 | ø10 single-action pipe fitting | G | SYA7000 |
Loading...
Type | Manifold Base | CE compliant | No support |
---|
Configure
Basic Attributes
Type
Number of Stations
Port pipe connection port diameter
Thread standard
Applicable valve
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes