5-port solenoid valve SY3000 / 5000 series mixed mounting type manifold

5-port solenoid valve SY3000 / 5000 series mixed mounting type manifold
A non-plug-in type manifold that can mount the SY3000 on the base of the SY5000.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS5Y5-M45-03B-C86-Q

Part Number
SS5Y5-M45-03B-C86-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.23 €

1 Quote

Loading...

  1. 1

Basic information

Type Manifold Base Mounting Method DIN rail mounting (without DIN rail) Port pipe connection port diameter ⌀8 One-touch fitting (SY5000)/ ⌀6 one-touch fitting (SY3000)
Number of Valves(pcs) 3 Air supply / exhaust block mounting position Both sides Air supply /exhaust block pipe fitting specifications Standard internal pilot specifications
CE compliant CE-compliant product

This page is 5-port solenoid valve SY3000 / 5000 series mixed mounting type manifold, part number SS5Y5-M45-03B-C86-Q.
You can find the detail information about specifications and dimensions on part number SS5Y5-M45-03B-C86-Q.

Tech Support