Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5Y5-45S6BNU-08U-C8-Q
Type | Manifold Base | Output Format | PNP Output (-COM.) | Mounting Method | DIN rail mounting (without DIN rail) |
---|---|---|---|---|---|
Port pipe connection port diameter | ø8 single-action pipe fitting | Specifications | Internal Pilot Specifications | Applicable valve | SY5000 |
Number of Valves(pcs) | 8 | Air supply / exhaust block mounting position | U side (2-10 stations) | CE compliant | CE-compliant product |
Unit mounting position | U side |
This page is 5-Port Solenoid Valve, SY3000/5000 EX510 Compatible, Base Mounted Plug-in Type, part number SS5Y5-45S6BNU-08U-C8-Q.
You can find the detail information about specifications and dimensions on part number SS5Y5-45S6BNU-08U-C8-Q.